How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| G: | 1.94 | BF: | 0.53 |
| T: | 1.438 | BE1: | 0.5 in |
| I: | 3.77 in | AK: | 8.5 |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 8.88 |
| AF: | 0.19 | AJ: | 7.25 |
| LQ1: | 5.06 in | BD: | 9 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

