Grove Gear 23YF-2-1.438-180TC-20-L2
Part #:23YF-2-1.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| V: | 1.94 in | BE1: | 0.5 in |
| LL: | 2.12 in | D: | 2.69 |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | AB: | 4.07 |
| LQ1: | 5.06 in | AA: | 8.88 |
| G: | 1.94 | BF: | 0.53 |
| P: | 1.88 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 23 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

