Grove Gear 23YF-2-1.438-180TC-20-L3
Part #:23YF-2-1.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | T: | 1.438 |
| LQ1: | 5.06 in | BD: | 9 |
| AB: | 4.07 | D: | 2.69 |
| AA: | 8.88 | G: | 1.94 |
| AK: | 8.5 | P: | 1.88 in |
| V: | 1.94 in | H: | 0.53 in |
| I: | 3.77 in | BE1: | 0.5 in |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.83 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

