How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 7.25 | T: | 1.438 |
| I: | 3.77 in | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AA: | 8.88 |
| G: | 1.94 | BF: | 0.53 |
| P: | 1.88 in | AB: | 4.07 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Series Code: | OE |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

