How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 5.06 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AF: | 0.19 |
| AJ: | 7.25 | T: | 1.438 |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 | BF: | 0.53 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 9 | I: | 3.77 in |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

