How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | V: | 1.94 in |
| AJ: | 7.25 | P: | 1.88 in |
| I: | 3.77 in | BF: | 0.53 |
| D: | 2.69 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.07 |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.438 | AA: | 8.88 |
| BD: | 9 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

