How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LQ1: | 5.06 in |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 2.12 in | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 7.25 |
| P: | 1.88 in | T: | 1.438 |
| AA: | 8.88 | I: | 3.77 in |
| AB: | 4.07 | G: | 1.94 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | D: | 2.69 |
Technical Specifications
| Model Code: | 23YF | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

