How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AF: | 0.19 |
| BF: | 0.53 | LQ1: | 5.06 in |
| AK: | 8.5 | AA: | 8.88 |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.07 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.438 |
| P: | 1.88 in | D: | 2.69 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.32 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 1.125 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

