How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 2.69 |
| AG: | 4.65 | AA: | 8.88 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| LQ1: | 5.06 in | AK: | 8.5 |
| AE2: | 0.56 | G: | 1.94 |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

