How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.19 |
| T: | 1.438 | BE1: | 0.5 in |
| V: | 1.94 in | LQ1: | 5.06 in |
| P: | 1.88 in | I: | 3.77 in |
| D: | 2.69 | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AA: | 8.88 |
| AG: | 4.65 | AK: | 8.5 |
| AB: | 4.07 | LL: | 2.12 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Model Code: | 23YF | Assembly: | YF-2 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

