Grove Gear 23YF-2-1.438-180TC-5-L2
Part #:23YF-2-1.438-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE1: | 0.5 in |
| I: | 3.77 in | AA: | 8.88 |
| AG: | 4.65 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| LQ1: | 5.06 in | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| AF: | 0.19 | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.69 | T: | 1.438 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 23 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Model Code: | 23YF |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

