Grove Gear 23YF-2-1.438-180TC-5-L3
Part #:23YF-2-1.438-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AF: | 0.19 | I: | 3.77 in |
| BD: | 9 | P: | 1.88 in |
| T: | 1.438 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 5.06 in |
| AA: | 8.88 | AB: | 4.07 |
| BE1: | 0.5 in | G: | 1.94 |
| V: | 1.94 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 5:1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

