Grove Gear 23YF-2-1.438-180TC-5-L4
Part #:23YF-2-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.19 |
| AJ: | 7.25 | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| T: | 1.438 | H: | 0.53 in |
| D: | 2.69 | I: | 3.77 in |
| AB: | 4.07 | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 8.88 | LQ1: | 5.06 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

