Grove Gear 23YF-2-1.438-180TC-5-L9
Part #:23YF-2-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.94 |
| AG: | 4.65 | AK: | 8.5 |
| LQ1: | 5.06 in | H: | 0.53 in |
| I: | 3.77 in | BD: | 9 |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.53 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BE1: | 0.5 in | P: | 1.88 in |
| AA: | 8.88 | T: | 1.438 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.89 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output RPM: | 350 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

