How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 4.07 |
| T: | 1.438 | I: | 3.77 in |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LQ1: | 5.06 in |
| D: | 2.69 | AJ: | 7.25 |
| AA: | 8.88 | P: | 1.88 in |
| V: | 1.94 in | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.847 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Bore Code: | 23 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

