Grove Gear 23YF-2-1.438-180TC-50-L1
Part #:23YF-2-1.438-180TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | BE1: | 0.5 in |
| P: | 1.88 in | BD: | 9 |
| LQ1: | 5.06 in | LL: | 2.12 in |
| AA: | 8.88 | AB: | 4.07 |
| T: | 1.438 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| I: | 3.77 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

