Grove Gear 23YF-2-1.438-180TC-50-L2
Part #:23YF-2-1.438-180TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AJ: | 7.25 |
| AG: | 4.65 | LQ1: | 5.06 in |
| LL: | 2.12 in | AB: | 4.07 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AF: | 0.19 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.438 |
| I: | 3.77 in | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Model Code: | 23YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

