Grove Gear 23YF-2-1.438-180TC-50-L9
Part #:23YF-2-1.438-180TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | P: | 1.88 in |
| D: | 2.69 | AK: | 8.5 |
| AA: | 8.88 | AE2: | 0.56 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| V: | 1.94 in | AJ: | 7.25 |
| I: | 3.77 in | AF: | 0.19 |
| AB: | 4.07 | G: | 1.94 |
| LQ1: | 5.06 in | AG: | 4.65 |
Technical Specifications
| Output RPM: | 35 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

