How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 5.06 in | LL: | 2.12 in |
| AB: | 4.07 | BF: | 0.53 |
| H: | 0.53 in | D: | 2.69 |
| I: | 3.77 in | AA: | 8.88 |
| AF: | 0.19 | AJ: | 7.25 |
| T: | 1.438 | AE2: | 0.56 |
| AG: | 4.65 | BD: | 9 |
| G: | 1.94 | P: | 1.88 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

