How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
| LQ1: | 5.06 in | AK: | 8.5 |
| BD: | 9 | T: | 1.438 |
| AA: | 8.88 | AG: | 4.65 |
| AE2: | 0.56 | I: | 3.77 in |
| AB: | 4.07 | H: | 0.53 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.674 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

