How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| T: | 1.438 | BD: | 9 |
| D: | 2.69 | H: | 0.53 in |
| AB: | 4.07 | AF: | 0.19 |
| BE1: | 0.5 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| LQ1: | 5.06 in | BF: | 0.53 |
| I: | 3.77 in | AK: | 8.5 |
| G: | 1.94 | P: | 1.88 in |
| AA: | 8.88 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.674 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

