How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| BD: | 9 | AA: | 8.88 |
| BE1: | 0.5 in | P: | 1.88 in |
| AG: | 4.65 | I: | 3.77 in |
| AB: | 4.07 | D: | 2.69 |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| LQ1: | 5.06 in | G: | 1.94 |
| T: | 1.438 | AJ: | 7.25 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

