How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 1.94 in | BD: | 9 |
| AB: | 4.07 | LQ1: | 5.06 in |
| AF: | 0.19 | I: | 3.77 in |
| LL: | 2.12 in | AA: | 8.88 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 4.65 | P: | 1.88 in |
| AJ: | 7.25 | D: | 2.69 |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

