How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 1.88 in |
| AG: | 4.65 | LQ1: | 5.06 in |
| AF: | 0.19 | H: | 0.53 in |
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | T: | 1.438 |
| BF: | 0.53 | BD: | 9 |
| AA: | 8.88 | LL: | 2.12 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 80:1 | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 23 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

