How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AE2: | 0.56 | V: | 1.94 in |
| G: | 1.94 | H: | 0.53 in |
| AA: | 8.88 | I: | 3.77 in |
| T: | 1.438 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | LL: | 2.12 in |
| AB: | 4.07 | P: | 1.88 in |
| BE1: | 0.5 in | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Series Code: | OE | Model Code: | 23YF |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

