How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | I: | 3.77 in |
| AK: | 8.5 | AF: | 0.19 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 8.88 | P: | 1.88 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| BD: | 9 | LL: | 2.12 in |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
| LQ1: | 5.06 in | D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Bore Code: | 23 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Model Code: | 23YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

