How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| BD: | 9 | D: | 2.69 |
| I: | 3.77 in | LL: | 2.12 in |
| P: | 1.88 in | G: | 1.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AA: | 8.88 | AE2: | 0.56 |
| LQ1: | 5.06 in | T: | 1.438 |
| AK: | 8.5 | BF: | 0.53 |
| AB: | 4.07 | AF: | 0.19 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

