Grove Gear 23YF-2-1.438-56C-10-L1
Part #:23YF-2-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | G: | 1.94 |
| V: | 1.94 in | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.438 |
| AB: | 4.07 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| P: | 1.88 in | LQ: | 4.63 in |
| BF: | 0.41 | I: | 3.77 in |
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 8.88 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.08 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

