Grove Gear 23YF-2-1.438-56C-10-L3
Part #:23YF-2-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 8.88 |
| I: | 3.77 in | V: | 1.94 in |
| P: | 1.88 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | BD: | 5.88 |
| AB: | 4.07 | D: | 2.69 |
| G: | 1.94 | T: | 1.438 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Series Code: | OE |
| Assembly: | YF-2 | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

