Grove Gear 23YF-2-1.438-56C-10-L4
Part #:23YF-2-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.88 in |
| AE2: | 0.56 | AK: | 4.5 |
| I: | 3.77 in | G: | 1.94 |
| V: | 1.94 in | AB: | 4.07 |
| LL: | 2.12 in | AJ: | 5.88 |
| AF: | 0.19 | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.69 |
| AG: | 4.65 | AA: | 8.88 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.08 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YF-2 | Model Code: | 23YF |
| Ratio: | 10:1 | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

