Grove Gear 23YF-2-1.438-56C-100-L1
Part #:23YF-2-1.438-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| AF: | 0.19 | T: | 1.438 |
| D: | 2.69 | AK: | 4.5 |
| V: | 1.94 in | AJ: | 5.88 |
| LQ: | 4.63 in | I: | 3.77 in |
| AA: | 8.88 | P: | 1.88 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BE: | 0.38 in |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Bore Code: | 23 | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

