Grove Gear 23YF-2-1.438-56C-100-L4
Part #:23YF-2-1.438-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AJ: | 5.88 | V: | 1.94 in |
| AA: | 8.88 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.438 | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.07 |
| I: | 3.77 in | P: | 1.88 in |
| LQ: | 4.63 in | G: | 1.94 |
| AG: | 4.65 | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.307 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

