Grove Gear 23YF-2-1.438-56C-100-L9
Part #:23YF-2-1.438-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| T: | 1.438 | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | AJ: | 5.88 |
| I: | 3.77 in | AE2: | 0.56 |
| V: | 1.94 in | BD: | 5.88 |
| LQ: | 4.63 in | AA: | 8.88 |
Technical Specifications
| Ratio: | 100:1 | Bore Code: | 23 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

