Grove Gear 23YF-2-1.438-56C-15-L1
Part #:23YF-2-1.438-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| T: | 1.438 | AB: | 4.07 |
| BE: | 0.38 in | D: | 2.69 |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 4.65 | P: | 1.88 in |
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.56 | AA: | 8.88 |
| V: | 1.94 in | AK: | 4.5 |
| I: | 3.77 in | LQ: | 4.63 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

