Grove Gear 23YF-2-1.438-56C-15-L2
Part #:23YF-2-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| AB: | 4.07 | BD: | 5.88 |
| AJ: | 5.88 | D: | 2.69 |
| BE: | 0.38 in | T: | 1.438 |
| G: | 1.94 | AE2: | 0.56 |
| LQ: | 4.63 in | I: | 3.77 in |
| BF: | 0.41 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 23YF | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.3 | Ratio Range: | 15:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

