Grove Gear 23YF-2-1.438-56C-15-L9
Part #:23YF-2-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.88 in |
| G: | 1.94 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 4.63 in |
| AB: | 4.07 | I: | 3.77 in |
| AK: | 4.5 | AA: | 8.88 |
| D: | 2.69 | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
| LL: | 2.12 in | T: | 1.438 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 23YF | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Bore Code: | 23 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

