Grove Gear 23YF-2-1.438-56C-20-L2
Part #:23YF-2-1.438-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 4.63 in | AG: | 4.65 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.438 | P: | 1.88 in |
| D: | 2.69 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Model Code: | 23YF | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

