Grove Gear 23YF-2-1.438-56C-25-L2
Part #:23YF-2-1.438-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| V: | 1.94 in | AA: | 8.88 |
| P: | 1.88 in | G: | 1.94 |
| AB: | 4.07 | AG: | 4.65 |
| D: | 2.69 | AF: | 0.19 |
| T: | 1.438 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| H: | 0.53 in | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.51 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

