Grove Gear 23YF-2-1.438-56C-25-L9
Part #:23YF-2-1.438-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.19 |
| BE: | 0.38 in | AA: | 8.88 |
| BF: | 0.41 | I: | 3.77 in |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AK: | 4.5 | P: | 1.88 in |
| BD: | 5.88 | LQ: | 4.63 in |
| LL: | 2.12 in | D: | 2.69 |
| AJ: | 5.88 | G: | 1.94 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.51 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

