Grove Gear 23YF-2-1.438-56C-30-L1
Part #:23YF-2-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| AK: | 4.5 | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AF: | 0.19 |
| AA: | 8.88 | P: | 1.88 in |
| AB: | 4.07 | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.69 |
| AJ: | 5.88 | LQ: | 4.63 in |
| BF: | 0.41 | AG: | 4.65 |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 23YF | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

