Grove Gear 23YF-2-1.438-56C-30-L2
Part #:23YF-2-1.438-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 4.63 in | P: | 1.88 in |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | V: | 1.94 in |
| D: | 2.69 | AB: | 4.07 |
| I: | 3.77 in | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

