Grove Gear 23YF-2-1.438-56C-30-L3
Part #:23YF-2-1.438-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| BF: | 0.41 | P: | 1.88 in |
| D: | 2.69 | AF: | 0.19 |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| T: | 1.438 | AJ: | 5.88 |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.32 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

