Grove Gear 23YF-2-1.438-56C-30-L4
Part #:23YF-2-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.12 in | BF: | 0.41 |
| T: | 1.438 | P: | 1.88 in |
| BD: | 5.88 | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 4.07 | LQ: | 4.63 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Series Code: | OE | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

