Grove Gear 23YF-2-1.438-56C-30-L9
Part #:23YF-2-1.438-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ: | 4.63 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 4.65 | I: | 3.77 in |
| AA: | 8.88 | G: | 1.94 |
| AB: | 4.07 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | T: | 1.438 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Bore Code: | 23 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

