Grove Gear 23YF-2-1.438-56C-40-L4
Part #:23YF-2-1.438-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.69 | AB: | 4.07 |
| AJ: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.438 |
| AA: | 8.88 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Bore Code: | 23 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.04 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

