How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| I: | 3.77 in | H: | 0.53 in |
| BE: | 0.38 in | AB: | 4.07 |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.69 | AA: | 8.88 |
| LQ: | 4.63 in | T: | 1.438 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.89 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Model Code: | 23YF |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

