How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| AB: | 4.07 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AA: | 8.88 | LQ: | 4.63 in |
| T: | 1.438 | LL: | 2.12 in |
| V: | 1.94 in | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.69 | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | I: | 3.77 in |
Technical Specifications
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.89 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

