Grove Gear 23YF-2-1.438-56C-50-L2
Part #:23YF-2-1.438-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AB: | 4.07 |
| BE: | 0.38 in | LQ: | 4.63 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.94 | I: | 3.77 in |
| AE2: | 0.56 | BD: | 5.88 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

