Grove Gear 23YF-2-1.438-56C-50-L4
Part #:23YF-2-1.438-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| G: | 1.94 | T: | 1.438 |
| AB: | 4.07 | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | I: | 3.77 in |
| P: | 1.88 in | LQ: | 4.63 in |
| AE2: | 0.56 | AA: | 8.88 |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | D: | 2.69 |
| AG: | 4.65 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Bore Code: | 23 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

