Grove Gear 23YF-2-1.438-56C-60-L4
Part #:23YF-2-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AJ: | 5.88 |
| AB: | 4.07 | G: | 1.94 |
| I: | 3.77 in | AA: | 8.88 |
| H: | 0.53 in | AF: | 0.19 |
| BE: | 0.38 in | D: | 2.69 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | BD: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.674 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

